IESNA:LM-63-2002
[TEST]P1199499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-927-U-SL3
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5336
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
979.4 987.7 981.1 970.2 930.3 859.7 792.3 753.2 746 772.2
824.7 909.7 1015 1109.4 1193.3 1275.4 1367.2 1456.2 1552.1 1641.9
1690.4 1730.9 1774 1823.6 1870.4 1879.6 1720.6 1309.5 598.8 323.5
237.4 177.7 128.9 89 53.7 22.1 0
979.4 984.3 979.1 968.2 929.5 860.9 792 752.1 743.7 768.4
819 902.5 1007.3 1100.8 1183.2 1263.6 1350.3 1440.1 1532.8 1620.4
1669.2 1707.9 1748.4 1791.2 1837.7 1852.6 1703.6 1311.8 612.3 333.8
243.1 180.3 131.8 90.1 55.1 23.5 0
979.4 987.7 982.6 973.1 941.5 876.6 809.2 764.1 750.1 765.8
805.7 875.8 973.7 1072.1 1157.4 1235.5 1316.1 1399.4 1483.5 1562.1
1620.7 1644.5 1667.5 1689.6 1732.1 1765.9 1652.3 1308.1 700.1 369.7
268.1 200.6 147 96.7 58 25.8 0
979.4 986.3 981.7 977.1 956.7 905.9 840.5 787.9 761.8 764.4
792.8 844.8 926 1023.6 1112.6 1188.1 1269.3 1359.5 1432.9 1505.9
1569.9 1616.4 1642.2 1664 1698.8 1765.6 1763.1 1521.9 1050.6 508.9
323.5 256.3 192.3 130.9 76.4 32.1 0
979.4 985.7 985.4 985.2 975.7 943.8 893.6 837.3 796.8 779.9
788.2 816.9 876.1 956.2 1054.3 1147.3 1229.7 1309.8 1401.7 1488.6
1556.4 1612.4 1660.6 1707.7 1758.5 1827.4 1926.1 1846.3 1479.2 889.3
373.5 191.2 134.1 93.6 53.1 21 0
979.4 984.6 986 987.4 987.4 981.7 956.4 917.7 875.2 840.2
824.4 832.4 862.3 914 986.6 1083.3 1196.7 1300.3 1369.2 1427.2
1498.7 1576.5 1663.7 1765.9 1884.5 2022.8 2222 2508.2 2541.2 2259.4
1679.2 885.3 323.8 125.7 59.7 16.6 0
979.4 984.9 989.7 995.2 999.2 1003.8 1006.1 1000.4 985.4 968.5
953.6 947 955.3 981.7 1029.4 1095.1 1181.5 1281.7 1378.7 1467.7
1564.1 1683 1823.9 1985.8 2171.5 2391.4 2636.3 2990.8 3576.9 4015
3857.9 3082.6 2116.7 1201 518.4 85.5 0
979.4 986.9 992 998.9 1005.5 1013 1021.9 1026.8 1026.8 1023.3
1022.5 1027.6 1042.8 1071.8 1123.2 1189.2 1270.2 1364.9 1459.6 1563.8
1678.4 1809.3 1957.7 2111.5 2297.8 2485.8 2726.4 2983.9 3487.6 4078.4
4183.5 3464.7 2431.9 1426.1 536.2 107.4 0
979.4 985.7 993.5 1000.9 1008.7 1017.9 1030.2 1044.6 1056.1 1073
1098.2 1126.1 1161.7 1217.7 1297.2 1402.8 1510.2 1627.6 1742.7 1862.4
1987.8 2113.3 2245.9 2376.2 2523.7 2652.6 2816.5 3018.9 3272.9 3610.8
3653 3127.1 2141.7 1195.6 357.4 66.9 0
979.4 987.2 993.8 1004.4 1017.9 1029.4 1047.2 1065.8 1083.6 1109.2
1143.6 1180.1 1228.6 1296 1405.7 1538.9 1687.6 1850.9 2017.4 2186.2
2354.4 2503.1 2648 2782.4 2902.1 3020.3 3123.7 3239.6 3389.8 3490.8
3255.1 2674.4 1704.8 598.2 143 41.9 0
979.4 982.3 990 998.9 1011.6 1026.5 1044.9 1063.8 1082.5 1107.1
1136.1 1165.1 1199.3 1250.7 1320.4 1412.9 1528.2 1645.4 1768.2 1889.9
2006.8 2119.6 2226.1 2320.8 2410.3 2490.7 2561.3 2642.6 2712.9 2635.7
2276 1681.2 837.9 226.2 70.3 21.8 0
979.4 980.8 986.9 996.1 1005.5 1016.7 1033.1 1045.4 1059.2 1069
1077.6 1083.9 1081.9 1081.9 1087.9 1100.3 1130.1 1176.9 1236.3 1311.5
1398.5 1492.7 1581.9 1666.3 1737.8 1794.6 1839.1 1878.4 1896 1755.3
1452.2 1054.6 524.4 151.8 47.7 12.3 0
979.4 978.8 981.4 985.7 993.2 998.6 1003.2 1004.1 996.3 982.3
958.5 920.9 870.6 813.5 756.4 710.4 697 719.6 759.2 800.9
843.1 883.8 920.9 951.9 973.1 981.4 973.4 947 885.5 736
552.3 372.9 218.4 93.6 36.7 12.6 0
979.4 973.4 966.8 959 946.7 927.5 898.5 853.4 794.3 722.8
647 579.3 523.6 480.8 444.1 407.6 382.6 377.2 389 410.8
431.4 439.8 430.6 407.6 374.3 337.6 300.3 258.9 211.8 166.8
128.3 98.2 76.9 56 33.6 8.3 0
979.4 965.9 947.8 920.3 878.4 820.1 747.2 669.1 597.9 542.5
496 455.3 416.5 389.8 375.5 368.6 365.4 357.7 346.5 336.7
323.5 307.4 288.2 268.7 248.9 229.9 211.3 192.9 174.5 155.3
134.3 112.2 88.7 62.3 34.7 8.9 0
979.4 959 926.3 870.9 793.1 706.1 623.2 559.5 514.7 475.9
444.1 421.7 405.9 395.8 387.5 372.9 366 361.4 350.5 334.7
317.2 298.2 279.3 260.1 242.8 228.5 214.1 199.5 182.6 162.2
139.5 114.5 87.8 60.6 33 9.2 0
979.4 950.4 902.8 820.4 715.3 620.9 552 510.4 473.9 453
440.3 431.7 415.6 392.1 378.6 372.6 369.4 364.8 356.5 338.1
306 285.3 269.3 254 239.7 222.7 205.5 188.6 171.9 153.6
132.9 111.1 85.5 61.1 33.9 10.9 0
979.4 946.7 879.8 774.7 654.8 568.1 517.8 482.2 462.1 452.4
446.6 428 406.7 391.2 379.2 370.3 363.4 353.1 321.5 300.5
287 277.9 268.1 261.8 251.5 237.1 219.6 201.2 182.9 163
139.2 116.5 91.9 65.7 38.8 12.3 0
979.4 943.5 864 742.3 621.5 548.6 504.3 477.1 465.6 459.6
444.4 422.8 405.9 389.2 374.3 362 347.3 315.8 303.7 289.6
276.7 265.2 260.4 258.1 250.3 237.1 217.9 197.2 175.4 154.4
132.9 109.4 88.4 67.5 76.9 46.8 0
979.4 940.7 850.5 717.9 601.9 538.5 499.2 480.5 473.9 464.2
441.2 422.5 405 385.8 367.1 349.3 318.6 295.4 294.5 277
260.6 245.7 239.4 231.6 220.7 207 192.3 176.2 158.2 138.6
118.6 96.4 77.5 101 71.2 22.4 0
979.4 935.2 840.5 709 595.6 535.1 498.9 485.7 481.4 467.9
444.4 424.3 405.9 385.5 363.7 338.4 300.8 284.8 294.8 280.2
253.2 233.4 222.2 209.5 196.1 182.9 171.1 159.3 146.7 133.5
122.3 95.6 82.1 100.2 41.6 14.6 0
979.4 932.6 832.2 693.5 585.9 535.9 500 487.7 484 469.9
446.4 427.1 409 389.2 367.1 342.2 303.1 284.8 296.2 288.2
255.2 233.1 222.2 208.4 195.2 182 169.9 158.2 144.4 129.2
111.7 91.3 81.2 102.5 45.1 15.5 0
